Solar All-in-one Street light range up-to 15000 Lumens.
Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and controller built into the luminaire. Independently tilt-able LED source and pole mounting bracket allows light beam to focus on road, and solar panel towards the sun. Microwave based motion sensor for optimizing battery autonomy.
Brings light to areas without access to electric grid
Environment friendly
High luminous efficacy up-to 170lm/watt to maximize battery performance
Replaceable Lithium Ferro Phosphate battery for long life and hassle free operations.
The product must be installed in asunny place that is not shaded by trees, buildings, wall, etc. so that the solar panel can receive the maximum sunlight for charging the battery inside the luminaire.