Philips GreenVision Xceed Gen2 High Efficacy Solar
Higher 30K lumen with high efficacy upto 190 lm/w to optimize battery and panel, world class components combined with most durable design.
Product family information
Description
Comprehensive range of solar street lights to 30000 lumens, with upto 190 lm/w efficacy, and option of hybrid versions. Suitable for major roads, highways and parking areas. configurable dimming profile and load wattage.
Features
High luminous efficacy upto 190lm/watt
Compatible with multiple battery types ( LiFePO4, GEL)