Philips GreenVision All-in-one Solar Street Light

All-in-one Solar street light range up-to 18000 lumens, suitable for high ambient temperature applications

Products

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and MPPT charge controller built into the luminaire. Pressure die cast aluminium for sturdiness and long life. Specially designed pole mounting bracket allows different tilt angles, lateral and pole top mounting. Adjustable LED module for better distribution of light when required.

Benefits

  • Brings light to areas without access to electric grid

  • Preserves landscape as no trenching for cabling required

Features

  • High luminous efficacy of > 180 lm/Watt to maximize battery performance

  • MPPT charge controller for maximum efficiency

Applications

  • Road and streetlighting
  • Perimeter lighting
  • Parks, pedestrian paths, cycle tracks
  • Shopping centers, plazas
  • Industries, office and school campues
  • Sub-urban areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenVision All-in-one Solar Street Light en_EG pdf 2.7 MB
Install instructions
Solar Street Lights pdf 6.1 MB
Install instructions
Solar Street Lights pdf 1.1 MB

Visuals

Family-Photographs-GreenVision All-in-one Solar Street Light
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenVision All-in-one Solar Street Light
Multiple assets - Software Plugins