Egypt - English

Signify ClearWay gen2, Road & street light, 33.5 W, 4698 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66

BGP307 LED54-4S/740 I DM50 DDF27 D18 48/

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 4698 lm, 33.5 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865132
Full order code: 871869699611900

Specifications

Lamp family code
LED54 [LED module 5400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED54-4S/740 I DM50 DDF27 D18 48/ txt 5.1 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925865132 en_EG pdf 138.5 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925865132_EU
Multiple assets - Visuals
Product-Diagrams-910925865132_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED54-4S/740 I DM50 DDF27 D18 48/ IES
Dialux
ULD File - BGP307 LED54-4S/740 I DM50 DDF27 D18 48/ ULD
Relux
ROLF File - BGP307 LED54-4S/740 I DM50 DDF27 D18 48/ ROLFZ
LDT
LDT File - BGP307 LED54-4S/740 I DM50 DDF27 D18 48/ LDT