Signify ClearWay gen2, Road & street light, 65 W, 9460 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66

BGP307 LED109-4S/740 I DM50 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 9460 lm, 65 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925864593
Full order code: 871869698805300

Specifications

Lamp family code
LED109 [LED module 10900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGP307 LED109-4S/740 I DM50 48/60S txt 5.0 kB
Dismantle Instructions
Dismantle Instructions pdf 1.8 MB
Product leaflet
Localized commercial leaflet 910925864593 en_EG pdf 138.3 kB

Brochures

Install instructions
Clearway gen2 MI pdf 5.5 MB

Visuals

Product-Photographs-910925864593_EU
Multiple assets - Visuals
Product-Diagrams-910925864593_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP307 LED109-4S/740 I DM50 48/60S IES
Dialux
ULD File - BGP307 LED109-4S/740 I DM50 48/60S ULD
Relux
ROLF File - BGP307 LED109-4S/740 I DM50 48/60S ROLFZ
LDT
LDT File - BGP307 LED109-4S/740 I DM50 48/60S LDT