Philips SmartBright Road

Sleek, reliable and cost-efficient LED lighting

Products

BRP130 LED88/WW 70W 220-240V DM GM
BRP130 LED88/WW 70W 220-240V DM GM
911401675907
BRP130 LED88/NW 70W 220-240V DM GM
BRP130 LED88/NW 70W 220-240V DM GM
911401676007
BRP130 LED88/CW 70W 220-240V DM GM
BRP130 LED88/CW 70W 220-240V DM GM
911401676107
BRP131 LED125/WW 100W 220-240V DM GM
BRP131 LED125/WW 100W 220-240V DM GM
911401676207
BRP131 LED125/NW 100W 220-240V DM GM
BRP131 LED125/NW 100W 220-240V DM GM
911401676307
BRP131 LED125/CW 100W 220-240V DM GM
BRP131 LED125/CW 100W 220-240V DM GM
911401676407
BRP132 LED175/WW 140W 220-240V DM GM
BRP132 LED175/WW 140W 220-240V DM GM
911401676507
BRP132 LED175/NW 140W 220-240V DM GM
BRP132 LED175/NW 140W 220-240V DM GM
911401676607

Product family information

Description

The SmartBright road is ideal for new streets and for renovating existing installations, this affordable range of lighting solutions combines clean, high-quality light with significant energy savings and reduced maintenance.

Benefits

  • Perfect for one to one replacement of conventional SON or HPL luminaires.

  • Offer initial investment with good-quality and energy-efficient lighting.

Features

  • One to one replacement for 100W, 150W and 250W conventional SON or HPL luminaires

  • Reliable design with diecast aluminum housing

Applications

  • Road and Residential street
  • Parking area
  • Walking/cycling path

Specifications

  • Material
    Housing: die-cast aluminiumOptic cover: polycarbonate
  • Light Source
    3030 LED
  • Installation
    Side entry 42-60mmOptional adjustable spigot
  • Luminous flux
    System flux up to 18200lm
  • Correlated color temperature - CCT
    5700K4000K3000K
  • Luminaire efficacy
    4000K: 130lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 140W
  • Mains Voltage
    220-240V / 50-60Hz
  • Control system input
    N/A
  • Dimming
    non-dimmable
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, RCM

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Road en_EG pdf 351.7 kB

Visuals

Family-Photographs-SmartBright Road
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Road
Multiple assets - Software Plugins
Family IES collection
SmartBright Road zip 1.3 MB