Philips RoadFlair ECO

LED road lighting easy transformer

Products

Product family information

Description

RoadFlair ECO is a newly designed road lighting product, set to meet customers’ requirements, including high lumen efficacy for energy saving and sustainability, aesthetic design for nice shape and appearance, quality material and components for product reliability and long lifetime, professional optic for lighting application fulfilment, dimming and system control interface for improving municipal operations and offering future-proof features. RoadFlair ECO’s competitive price would help on the acceleration of road lighting LED transformation, to more sustainable society and smarter city.

Benefits

  • High lumen efficacy for energy saving

  • Robust quality and reliability

Features

  • Two housing types covering up to 18Klm

  • Typical 150lm/W, high lumen efficacy for energy saving

Applications

  • Pedestrian Road
  • Residential Road
  • Interchange
  • Highway Road

Specifications

  • Material
    Housing: die-cast aluminium Optic cover: polycarbonate
  • Light Source
    5050 LED
  • Installation
    Side entry 40-60mm Optional adjustable spigot
  • Luminous flux
    System flux up to 18100lm
  • Correlated color temperature - CCT
    5700K 4000K 3000K 2700K 2200K
  • Luminaire efficacy
    4000K: 150lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 120W
  • Mains Voltage
    220-240V / 50-60Hz
  • Control system input
    1-10V
  • Dimming
    PSA: 1-10V, AOC
  • Operating Temperature range
    -40 to +50C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC

Downloads

Leaflets

Family leaflet
Localized commercial leaflet RoadFlair ECO en_EG pdf 401.4 kB
Install instructions
Road Flair Eco pdf 2.1 MB

Visuals

Family-Photographs-RoadFlair ECO
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-RoadFlair ECO
Multiple assets - Software Plugins
Family IES collection
Road Flair Eco zip 99.8 kB