PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LumiStreet gen2

Time to upgrade your conventional lighting to LumiStreet gen2

Product family information

Description

Increasing numbers of municipalities are having to upgrade large-scale conventional street lighting installations with energy efficient LED technology. But they are having to do this with smaller and smaller budgets. That’s why the new generation of LumiStreet has been upgraded and designed to provide a solution to this challenge, it is the ideal solution for performing point-to-point replacement of conventional lighting. LumiStreet gen2 achieves this by offering high efficiency, low Total Cost of Ownership, and ease of installation and maintenance. The ease of installation and maintenance is enabled by the Service tag. Moreover, the SR (System Ready) socket makes it future-ready and you can pair this luminaire with lighting control and software applications such as Interact City.

Benefits

  • Economical LED alternative to conventional street lights

  • Offers high efficiency and energy savings

Features

  • Good application coverage thanks to wide range of optics, tunable flux and tillable spigot

  • Easy luminaire identification due to the Service tag

Applications

  • Roads and streets
  • Residential streets

Downloads