Philips CoreLine Malaga LED, Road & street light, 39 W, 4600 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP65, SRG4-4

BRP102 LED55/740 II DM

Product Description

Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 4600 lm, 39 W, 118 lm/W, 4000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Push-in connector and pull relief

Order code: 910925865341
Full order code: 871869699818200

Specifications

Lamp family code
LED55 [LED module 5500 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925865341 en_EG pdf 261.1 kB

Brochures

Install instructions
CoreLine Malaga LED Mounting Instruction pdf 1.0 MB

Visuals

Product-Photographs-910925865341_EU
Multiple assets - Visuals
Product-Diagrams-910925865341_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
63_PHILIPS_CoreLine_Malaga_LED-BRP102-3D.txt txt 860 B
Revit file
63_PHILIPS_CoreLine_Malaga_LED-BRP102-3D.rfa zip 1.9 MB

Other

Environmental product declaration
EPD Philips CoreLine Malaga LED large BRP102 910925865341 pdf 633.4 kB