Egypt - English

Philips ClearWay gen2, Road & street light, 21 W, 2958 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66

BGP307 LED35-4S/740 II DM11 CLO 48/60S

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit (On/Off), 2958 lm, 21 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865227
Full order code: 871869699705500

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads