Egypt - English

Philips ClearWay gen2, Road & street light, 33.5 W, 4698 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66

BGP307 LED54-4S/740 I DM50 DDF27 D18 48/

Product Description

Road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 4698 lm, 33.5 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 5-pole

Order code: 910925865132
Full order code: 871869699611900

Specifications

  • Lamp family code
    LED54 [LED module 5400 lm]
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
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads