Signify OptiSpace, Bollard, 12.8 W, H1004 mm, 1390 lm, 3000 K, CRI80, Symmetrical, Safety class II, IP66, MSP
BCB500 LED16-4S/830 PSU II S DGR MSP CLO
Product Description
Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 1390 lm, 12.8 W, 109 lm/W, 3000 K, (0,3818; 0,3796) SDCM<3, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug
Specifications
- Lamp family code
- LED16 [LED module 1600 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years