Philips UniFlood C Pro

Architectural LED floodlight for fixed or dynamic lighting

Products

BVP371 12LED 30K 220V 10 24W HE
BVP371 12LED 30K 220V 10 24W HE
911401773703
BVP371 12LED 30K 220V 15 24W HE
BVP371 12LED 30K 220V 15 24W HE
911401773723
BVP371 12LED 30K 220V 60 24W HE
BVP371 12LED 30K 220V 60 24W HE
911401773783
BVP371 12LED 40K 220V 30 24W HE
BVP371 12LED 40K 220V 30 24W HE
911401773843
BVP371 12LED RGB 220V 10 DMX 24W HE
BVP371 12LED RGB 220V 10 DMX 24W HE
911401773903
BVP371 12LED RGBNW 220V 10 DMX 24W HE
BVP371 12LED RGBNW 220V 10 DMX 24W HE
911401773953
BVP371 12LED RGBWW 220V 15 DMX 24W HE
BVP371 12LED RGBWW 220V 15 DMX 24W HE
911401774013
BVP372 16LED 30K 220V 10 40W HP
BVP372 16LED 30K 220V 10 40W HP
911401774203

Product family information

Description

Philips UniFlood C Pro offers a unique rugged elegance, with a cylindrical form and flowing lines that connect the front and back housings beautifully. This is compact architectural floodlighting design where every element has a purpose; the front section provides exceptional lighting, while the back section houses all the electrical components. Between the two, the fins dissipate heat and also serve as a decorative element. Exterior-rated, Philips UniFlood C Pro is a cost-effective, architectural LED floodlight that is designed for façade, landscape and outdoor floodlighting applications. The robust mechanical design and high-efficiency optics make it ideal for illuminating multi-story exterior façades, bridges, landmarks and monuments. Architects and designers have the freedom to explore a wide range of concepts and designs with no limitations, thanks to a range of colors, multiple spread lenses and a DMX512/RDM control option.

Benefits

  • Available in white, monochromatic colors, RGB, RGBW and tunable white

  • Wide range of beam angles from Narrow Spot to Wide Flood

Features

  • Robust design, IP66 rated for outdoor use

  • Optical distributions: 3.5°, 10°, 15°, 30°, 45° and 60°

Applications

  • Bridges, Monuments, Façades
  • Landscape
  • Parks and Plazas

Warning & Safety

  • For outdoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniFlood C Pro en_EG pdf 1.0 MB
Install instructions
UniFlood C Pro pdf 32.4 MB

Visuals

Family-Photographs-UniFlood C Pro
Multiple assets - Visuals