PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips PrimaVision Power for CDM

PrimaVision Power (100W & 150W) for CDM - High power packed in a small size

Products

Product Compare

Product family information

Description

PrimaVision Power gear is designed for optimal performance of 100 and 150 W CDM lamps – ideal where high-intensity light is key.

Benefits

  • Optimal lamp performance thanks to minimal lamp power tolerance

  • Lamp life increased by up to 30% for CDM lamps

Features

  • Loop Through feature (in independent version)

  • Low gear energy losses

Applications

  • 100 and 150 W: high-bay area, accent and decorative lighting for shops, public spaces, lobbies and offices
  • Suitable for indoor use only

Downloads