Philips HID-Basic Semi-Parallel ballasts for SON/CDM/MH lamps

Simple, robust magnetic ballast

Products

BSNE 400L 300I TS
913713019559

Product family information

Description

The HID Basic Semi-Parallel ballast is an impregnated (HID standard) electromagnetic copper/iron ballast for use with an external ignitor for HID lamps.

Benefits

  • Limited volume of ballast coil; also lightweight

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts equipped with screw terminal blocks as standard

Applications

  • For use with SON and HPI (PLUS) lamps in road, public, area and industry lighting
  • For use with MHN/CDM lamps in shop, lobby and city beautification applications
  • HID-Basic ballasts should be restricted to built-in situations where relative humidity is limited.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet HID-Basic Semi-Parallel ballasts for SON/CDM/MH lamps en_EG pdf 258.4 kB

Visuals

Family-Photographs-HID-Basic Semi-Parallel ballasts for SON/CDM/MH lamps
Multiple assets - Visuals