Products
Product | Compare | |
---|---|---|
BHL 250 K307-A2 230/240V 50Hz BC2-134913700278026 | ||
BHL 400 K307-A2 230/240V 50Hz BC2-160913700278226 |
2 items
Product family information
Description
Impregnated electromagnetic copper/iron ballasts for HPL, HPI (Plus) and SON-H lamps
Benefits
Long-lasting reliable solution protected from overheating; better for hot environments than its predecessors; extended warranty
Minimal watt losses thanks to orthocyclic winding process
Features
Improved thermal features – much cooler ballast
Ballasts designed for mercury lamps (HPL) without using an ignitor can also be used with HPI lamps with an ignitor