Philips HF-E 1/2 58 TL-D II 220-240V 50/60Hz

Product Description

Philips HF-E 1/2 58 TL-D II 220-240V 50/60Hz

Order code: 913713040966
Full order code: 871829177064000

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.3 ms
Inrush Current Peak (Max)
24 A
Number of Products on MCB (16A Type B) (Nom)
20

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713040966 en_EG pdf 246.3 kB

Brochures

Additional data sheet
GSAD_HFETLDTL_0003-Additional datasheet PDF 369.7 kB

Visuals

Product-Photographs-913713040966_EU
Multiple assets - Visuals
Product-Diagrams-913713040966_EU
Multiple assets - Visuals