Philips EB-Certalume for TL5 lamps

An energy-efficient solution

Products

Product Compare

Product family information

Description

Affordable, reliable, high-frequency electronic ballast for TL5 fluorescent lamps, ideal alternative to electromagnetic fluorescent systems . The cost-saving and reliable EB-C has energy efficiency class A2, and its robust design meets all necessary international standards for safety and EMC. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.

Benefits

  • Energy-saving solution (CELMA A2)

  • Long lifetime of 45,000 hours @ Ta=50 °C

Features

  • Energy efficient CELMA A2, high power factor 0.97 with THD < 18%

  • Safety according to IEC 61347-2-3, and EMC compliant with EN 55015 2006 + A1 2007

Applications

  • Designed for applications where lamps burn for a long period of time and switching cycle (on/off) is infrequent. Typical areas of application include:
  • Professional indoor applications (e.g. offices and hotels)
  • Department stores, shops, supermarkets and public area’s
  • Indoor lighting boxes
  • Homes

Downloads