Philips EB-Ci 1-2 36W / 1-4 18W 220-240V 50/60Hz

Product Description

Philips EB-Ci 1-2 36W / 1-4 18W 220-240V 50/60Hz

Order code: 913713043180
Full order code: 694793913353600

Specifications

Input Voltage
220-240 V
Input Frequency
50 or 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.35 ms
Inrush Current Peak (Max)
19 A
Number of Products on MCB (16A Type B) (Max)
28

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713043180 en_EG pdf 244.1 kB

Brochures

Additional data sheet
EB-Ci FAQs pdf 211.3 kB
Additional data sheet
EB-C I TLD TL5 220-240V pdf 940.2 kB

Visuals

Product-Photographs-913713043180_EU
Multiple assets - Visuals
Product-Diagrams-913713043180_EU
Multiple assets - Visuals