PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Uni DMX controls and accessories, 90 to 264 V, 50 to 60 Hz, IP20 | Finger-protected, Yes, Black

Product Description

Philips Uni DMX controls and accessories, 90 to 264 V, 50 to 60 Hz, IP20 | Finger-protected, Yes, Black

Order code: 911401756612
Full order code: 871951494685900

Specifications

  • Input Voltage
    90 to 264 V
  • Line Frequency
    50 to 60 Hz

Downloads