Products
Product | Compare | |||||
---|---|---|---|---|---|---|
MAS LEDtube HF 600mm HE 8W 865 T5929001390902 | - | - | 6500 | G5 | ||
MAS LEDtube HF 1500mm UO 36W 865 T5929003154102 | - | - | 6500 | G5 |
Product family information
Description
The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance, which cannot be distinguished from traditional fluorescent. These T5 lighting tubes are the right choice for absolute performance and are designed to stand up to everyday conditions. Unparalleled savings thanks to low energy consumption and an exceptionally long lifetime make these T5 LED tubes the choice for every demanding application.
Benefits
Absolute performance that provides a solution for every application
Unparalleled savings with low energy consumption and long lifetime
Features
Retrofit existing T5 lamps with HF ballast
Compatible with a wide range of ballasts