Egypt - English

Philips MASTER, LEDtube, T5, HF, 600 mm, 8 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 600mm HE 8W 865 T5

Product Description

MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 60000 hour(s), 131 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929001390902
Full order code: 871869674327000

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001390902 en_EG pdf 486.1 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929001390902_EU
Multiple assets
Product-Diagrams-929001390902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HE 8W 865 T5 ies 2.0 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-600mm-HE-8W-865-T5-929001390902 pdf 604.8 kB