Philips LED, T8, EM, 8 W, 4000 K, 800 lm, 15000 hour(s)

LEDtube 600mm 8W 740 T8 AP I G

Product Description

LED, T8, EM, 600 mm, 8 W, 4000 K, 800 lm, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929001184738
Full order code: 871869664603800

Downloads