Philips LED, T8, EM, 16 W, 6500 K, 1600 lm, 15000 hour(s)

LEDtube 1200mm 16W 765 T8 AP I G

Product Description

LED, T8, EM, 1200 mm, 16 W, 6500 K, 1600 lm, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent, Glass

Order code: 929001184638
Full order code: 871869659998300

Downloads