Egypt - English

Philips CorePro LED tube EM/Mains T8

The affordable way to install or replace T8 LEDtubes

Products

Product Compare
Clear all

Sorry, no results found for {name}

Product family information

Description

Philips CorePro LEDtubes are the quick and easy way to replace T8 fluorescent or other LED tubes with a fast pack back time. Not only does the Core range of LEDtubes require a low initial investment, but LED energy efficiency also delivers instant savings that you can bank on over a long and reliable lifetime. Plus, with the same lamp size and light distribution as fluorescent alternatives, you’ll never know the difference. There are two ways to install these LED tubes: Rewire your existing fluorescent-based luminaires so the CorePro LEDtubes work directly on the Mains. Or simply change the fluorescent starter to an LED starter that can be used with your Electromagnetic ballasts.

Benefits

  • Optimized energy savings – about 50% more than fluorescent alternatives

  • Easy Installation – retrofit or rewire

Features

  • Choice of colors: 3000K, 4000K and 6500K

  • The right fit –600mm, 1200mm or 1500mm

Applications

  • Offices
  • Banks
  • Education
  • Food and Large Retailers
  • Light Commercial

Warning & Safety

  • NOTE: The overall energy efficiency and light distribution of any installation that uses these lamps will be determined by the design of the installation.

  • Installation must be done according to the installation diagrams provided with the lamp or available online. Installation must be done by a certified professional.

Downloads