Philips Flex Cove - Neon Indoor, 880 lm, 55 lm/W, 927 warm white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Product Description

Philips Flex Cove - Neon Indoor, 880 lm, 55 lm/W, 927 warm white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Order code: 911401518744

Specifications

Driver included
No
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401518744 en_EG pdf 259.6 kB

Visuals

Product-Photographs-911401518744_EU
Multiple assets - Visuals
Product-Diagrams-911401518744_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LS360S LED9 P16 2700K L5 1616 T ies 2.2 kB