Products
Product | Compare | |||||
---|---|---|---|---|---|---|
MAS LEDspot D 12-100W E27 927 PAR30S 25D929002030808 | 12 | 1,000 | 2700 | E27 | ||
MAS LEDspot D 13-100W E27 927 PAR38 25D929002339008 | 13 | 1,100 | 2700 | E27 |
2 items
Product family information
Description
With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. There is a choice of dimmable and non-dimmable versions. They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on.
Benefits
Up to 80% energy saving compared to halogen lamps
Retrofitable and compatible with existing fixtures with E27 holder
Features
Lifetime of 45,000 hours
Dimmable (except PAR38 OD)