Philips MASTER LED spot PAR

The energy-saving alternative for lighting in public areas

Products

MAS LEDspot D 13-100W E27 927 PAR38 25D
MAS LEDspot D 13-100W E27 927 PAR38 25D
929002339008

Product family information

Description

With its robust design and warm-white beam of light, these new-generation PAR lamps are ideal for general lighting and spot lighting in the hospitality industry. There is a choice of dimmable and non-dimmable versions. They are especially suitable for public areas such as lobbies, corridors, stairwells, where the light is always on.

Benefits

  • Up to 80% energy saving compared to halogen lamps

  • Retrofitable and compatible with existing fixtures with E27 holder

Features

  • Lifetime of 45,000 hours

  • Dimmable (except PAR38 OD)

Applications

  • Hotels, restaurants, bars, cafés, museums, shops, musea, art. galleries, lobbies, corridors, stairwells, washrooms, reception areas, exhibitions, display cabinets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED spot PAR en_EG pdf 216.8 kB

Visuals

Family-Photographs-MASTER LED spot PAR
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED spot PAR
Multiple assets - Software Plugins