Philips LEDspot, MR16, 50 W, GU5.3, 2700 K, 400 lm, 15000 hour(s)

5W (50W) GU5.3 cap Warm white Non-dimmable Spot

Product Description

LEDspot, MR16, 50 W, GU5.3, 2700 K, 400 lm, 15000 hour(s), 80 lm/W

Order code: 929001240108
Full order code: 871869657955800

Specifications

Cap-Base
GU5.3
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001240108 en_EG pdf 513.7 kB

Visuals

Product-Photographs-929001240108_EU
Multiple assets - Visuals
Product-Diagrams-929001240108_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Essential LED 5-50W 2700K MR16 24D IES 1.3 kB

Other

Environmental product declaration
EPD-Philips-Essential-LEDspot-MR16-COMF-6979519-Ref-929001239708 pdf 663.9 kB