Philips CorePro LEDspot MV

For your everyday lighting jobs, CorePro LEDspot mv is the perfect fit for spot lighting GU10 and deliver warm halogen-like light

Products

Product Compare
4.6
370
3000
GU10
4.6
390
4000
GU10
4.6
390
6500
GU10
4.6
430
6500
GU10
4
350
4000
GU10
4
345
2700
GU10
4.9
550
3000
GU10
4.9
550
4000
GU10

Product family information

Description

CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. These GU10 LED spot lights are compatible with most existing fixtures with a GU10 LED base and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots deliver significant energy savings and minimize maintenance costs.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hospitality
  • Retail
  • Residential

Downloads