Products
Product | Compare | |||||
---|---|---|---|---|---|---|
CorePro LED 3-35W 2700K MR16 24D CN929001239710 | 3 | 260 | 2700 | GU5.3 | ||
CorePro LED 3-35W 6500K MR16 24D CN929001239810 | 3 | 290 | 6500 | GU5.3 | ||
CorePro LED 5-50W 2700K MR16 24D CN929001240110 | 5 | 400 | 2700 | GU5.3 | ||
CorePro LED 5-50W 6500K MR16 24D CN929001240210 | 5 | 435 | 6500 | GU5.3 |
4 items
Product family information
Description
CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with MR16 GU5.3 holders and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots deliver huge energy savings and minimize maintenance cost.
Benefits
Up to 80% energy saving compared with halogen lamps
Lower maintenance costs
Features
Easy retrofit
Lifetime of 15,000hours