Philips CorePro LED spot LV

The affordable LEDspot solution

Products

CorePro LED 3-35W 2700K MR16 24D CN
CorePro LED 3-35W 2700K MR16 24D CN
929001239710

Product family information

Description

CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with MR16 GU5.3 holders and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots deliver huge energy savings and minimize maintenance cost.

Benefits

  • Up to 80% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Lifetime of 15,000hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, corridors, stairwells, washrooms, reception areas , exhibitions, display cabinets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED spot LV en_EG pdf 219.0 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Signify jpg 1.2 MB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB

Visuals

Family-Photographs-CorePro LED spot LV
Multiple assets - Visuals
Video
MASTER LEDspot LV mp4 130.7 MB
Packaging image
Packaging Image tif 20.3 MB

Photometry and Lighting design

Family-IES-CorePro LED spot LV
Multiple assets - Software Plugins