Philips Classic LED spotMV

Classic heritage design

Products

Product family information

Description

Featuring a classic heritage design, Classic LEDspotMV delivers warm halogen-like light while saving around 90% on energy costs. It is compatible with most existing fixtures with a GU10 holder and is designed as a retrofit replacement for halogen or incandescent spots. LED lamps deliver significant energy savings and minimize maintenance costs.

Benefits

  • Long lifetime

  • Huge energy savings

Features

  • Classic heritage design

  • Easy retrofit

Applications

  • Operating temperature range is between -20 °C and 45 °C ambient
  • Only to be used in dry indoor environments; can be used in most open fixtures with GU10 lamp holders that offer sufficient space (10 mm free air space)
  • Not intended for use with emergency lighting fixtures or exit lights

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Classic LED spotMV en_EG pdf 277.9 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-Classic LED spotMV
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Classic LED spotMV
Multiple assets - Software Plugins