Egypt - English

Philips LED HPI, T-shape T120, Mains only, 220-240 V, 40 W, CFL-i 65W, HID 70W, E27, 6500 K, 4300 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 4.3Klm 40W865 E27T120

Product Description

LED HPI, T-shape T120, Mains only, 220-240 V, 40 W, LED alternative to CFL-i 65W, HID 70W, E27, 6500 K, 4300 lm, CRI 80, 15000 hour(s), 107 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004605302
Full order code: 872110306427100

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Flux measurement reference
Sphere
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004605302 en_EG pdf 572.4 kB

Visuals

Product-Photographs-929004605302_EU
Multiple assets - Visuals
Product-Diagrams-929004605302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDBulb ND 4.3Klm 40W865 E27T120 ies 11.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-Core-LED-COMF-7165405-Ref-929004605502 pdf 742.7 kB