Egypt - English

Philips MASTER, LED SON-T, Tubular, EM/Mains, 65 W, SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 hour(s)

MAS LED SON-T EM 10.8Klm 65W 727 E40

Product Description

MASTER, LED SON-T, Tubular, EM/Mains, 65 W, LED alternative to SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 hour(s), 166 lm/W, EEL C, PF 0.9, Glass, RG1, IP40, SVM 2.5, PstLM 1

Order code: 929003468718
Full order code: 871951444921300

Specifications

Cap-Base
E40
Nominal lifetime
70,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T EM 10.8Klm 65W 727 E40 txt 3.0 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929003468718 en_EG pdf 578.8 kB

Brochures

Declaration of Conformity
Declaration of conformity - MAS LED SON-T EM 10.8Klm 65W 727 E40 pdf 325.2 kB
Install instructions
Installation instructions pdf 682.9 kB

Visuals

Product-Photographs-929003468718_EU
Multiple assets - Visuals
Product-Diagrams-929003468718_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T EM 10.8Klm 65W 727 E40 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 10.8Klm 65W 727 E40 ldt 46.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB