Egypt - English

Philips MASTER, LED SON-T, Tubular, EM, 23 W, SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 hour(s)

MAS LED SON-T IF 4Klm 23W 740 E27

Product Description

MASTER, LED SON-T, Tubular, EM, 23 W, LED alternative to SON-T 50W, E27, 4000 K, 4000 lm, CRI 70, 70000 hour(s), 173 lm/W, EEL C, Glass, RG1, IP40

Order code: 929003467112
Full order code: 871951444889600

Specifications

Cap-Base
E27
Nominal lifetime
70,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
8 years

Downloads

Leaflets

Tendertext
Tender text - MAS LED SON-T IF 4Klm 23W 740 E27 txt 2.8 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929003467112 en_EG pdf 577.1 kB

Brochures

Declaration of Conformity
Declaration of conformity - MAS LED SON-T IF 4Klm 23W 740 E27 pdf 422.4 kB
Install instructions
Installation Instructions pdf 755.9 kB

Visuals

Product-Photographs-929003467112_EU
Multiple assets - Visuals
Product-Diagrams-929003467112_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED SON-T IF 4Klm 23W 740 E27 IES 30.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB