Egypt - English

Philips MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 140 W, HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s)

TForce LED HPI UN 140W E40 840 NB

Product Description

MASTER, LED Highbay, Highbay, EM ( ignitor & capacitor should not be removed)/Mains, 140 W, LED alternative to HPI 400W, E40, 4000 K, 20000 lm, CRI 80, 50000 hour(s), 92 lm/W, EEL F, PF 0.9, Beam angle 60 degree(s), Plastic, RG1, IP40, SVM 0.4, PstLM 1

Order code: 929002350902
Full order code: 871869975371900

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED Highbay
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929002350902 en_EG pdf 598.7 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce LED HPI UN 140W E40 840 NB pdf 217.1 kB
Install instructions
Installation Instructions pdf 1.5 MB

Visuals

Product-Photographs-929002350902_EU
Multiple assets - Visuals
Product-Diagrams-929002350902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce LED HPI UN 140W E40 840 NB IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-HID-HPI-COMF-6871562-Ref-929002350702 pdf 673.8 kB