Philips LED Corn Cobs

Instant retrofit, instant savings

Products

Product family information

Description

Philips Corn Cob HID replacement lamps are perfect LED replacement for a variety of outdoor applications. High intensity illumination, which means you get added visibility for applications like streets, public areas, and much more for a fraction of the energy used by conventional HID.

Benefits

  • Energy savings of >50%

  • omni-directional lighting enabling use in a variety of applications

Features

  • Standard EX39 base to replace metal halide lamps and E39 options

  • Available in 3000K, 4000K and 5000K CCTs

Applications

  • Wall packs, Shoeboxes, Post-Top fixtures
  • Parking lots, public areas and office outdoor fixtures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED Corn Cobs en_EG pdf 202.4 kB
Additional literature
LED Lamps Catalog pdf 33.2 MB

Visuals

Family-Photographs-LED Corn Cobs
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LED Corn Cobs
Multiple assets - Software Plugins