Philips LED SON-T, Tubular, Mains only, 45 W, SON-T 150/100W, E40, 2700 K, 8800 lm, CRI 70, 25000 hour(s)
TForce Core LED road 45W 727 E40 MV
Product Description
LED SON-T, Tubular, Mains only, 45 W, LED alternative to SON-T 150/100W, E40, 2700 K, 8800 lm, CRI 70, 25000 hour(s), 195 lm/W, EEL B, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 2.5, PstLM 1
Specifications
- Cap-Base
- E40
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED SON-T
- Flux measurement reference
- Sphere
- Warranty period
- 3 years