Philips CorePro LEDcapsule MV

Mains-voltage LED specialty product with huge energy saving and high light output

Products

Product Compare
4.8
570
2700
G9

Product family information

Description

The LED specialties deliver a high quality light to make themselves to be a true replacement of halogen specialty lamp (such as G9 and R7S). It is particularly suit for task lighting in hotel and restaurants, and ideal for decorative and ambient application. LEDspecialty products deliver huge energy saving and minimize maintenance costs, without any compromise on light quality.

Benefits

  • Up to 90% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, museums, shops, washrooms, reception areas, exhibitions, display cabinets

Downloads