Philips CorePro LED capsule MV

Mains-voltage LED specialty product with huge energy saving and high light output

Products

Product family information

Description

The LED specialties deliver a high quality light to make themselves to be a true replacement of halogen specialty lamp (such as G9 and R7S). It is particularly suit for task lighting in hotel and restaurants, and ideal for decorative and ambient application. LEDspecialty products deliver huge energy saving and minimize maintenance costs, without any compromise on light quality.

Benefits

  • Up to 90% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, museums, shops, washrooms, reception areas, exhibitions, display cabinets

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro LED capsule MV en_EG pdf 296.3 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-CorePro LED capsule MV
Multiple assets - Visuals