Philips CorePro GLASS LED candles and lusters

For your everyday lighting jobs, candle LEDs features a classic heritage design with the benefits of long-lasting LED technology

Products

Product family information

Description

Featuring a classic heritage design, these filament LED candle combines the familiar shapes of classic incandescent bulbs with the benefits of long-lasting LED technology. The LED candle bulb, a very easy choice for people who are looking for a retrofit LED replacement, the LED candle provides 90% energy savings compared with conventional lamps. CorePro Glass LED bulbs provide excellent quality of light for stairway lighting. The LED candle bulb offers a lifetime of 15,000 hours to reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED candles and lusters

  • The LED candle bulb has very long lifetime that reduces the need for replacements

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finish

Applications

  • Home
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet CorePro GLASS LED candles and lusters en_EG pdf 189.5 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-CorePro GLASS LED candles and lusters
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-CorePro GLASS LED candles and lusters
Multiple assets - Software Plugins