Philips MASTER LED bulbs

Your idea bulb with the best performance

Products

Product family information

Description

The MASTER Plastic LEDbulb range delivers a dimmable glow effect for a welcoming, warm atmosphere, making it ideal for general lighting applications in the hospitality industry. Its unique design radiates warm light in all directions, making it a true alternative to incandescent lamps. They are particularly suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. Compatible with existing fixtures with an E27 holder and designed for retrofit replacement of incandescent bulbs, MASTER Plastic LEDbulb delivers huge energy savings of up to 80% compared with traditional incandescent lamps and provides excellent quality of light. By offering a lifetime of 25,000 hours it lowers maintenance costs. They can be used together with most leading-edge dimmers, enabling further efficiencies while helping to create the desired atmosphere.

Benefits

  • Easy (retrofit) replacement ideal for general lighting applications

  • Unique design and light effect that mimics the light quality of incandescent lamps

Features

  • The gradual dimming feature enables light levels to dim to warm tones of traditional lamps

  • Dimmable range that is compatible with an extensive range of dimmers

Applications

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, reception areas

Warning & Safety

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED bulbs en_EG pdf 198.2 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB

Visuals

Family-Photographs-MASTER LED bulbs
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED bulbs
Multiple assets - Software Plugins