Philips LEDbulb, A60, 85 W, E27, 4000 K, 1200 lm, 12000 hour(s), Plastic
ESS LEDBulb 11W E27 4000K 230V 1CT/12 CN
Product Description
LEDbulb, A60, 85 W, E27, 4000 K, 1200 lm, 12000 hour(s), Plastic, 109.00 lm/W
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 12,000 hour(s)
- Switching Cycle
- 50,000
- Rated Lifetime (Hours)
- 12,000 hour(s)
- Lighting Technology
- LEDbulb