Products
Product | Compare | |||||
---|---|---|---|---|---|---|
LEDclassic 11W A60 E27 smoky ND RFSRT4929002380501 | 2.3 | 100 | 1800 | E27 | ||
LEDclassic 60W E27 2700K G120 D CL AU929003059379 | 6 | 806 | 2700 | E27 |
2 items
Product family information
Description
Featuring a classic heritage design, Classic filament LEDbulbs combine the familiar shapes of classic incandescent bulbs with the benefits of the long lasting LED technology. They deliver beautiful, decorative warm-white light while saving around 90% on energy costs compared with traditional light bulbs.
Benefits
Around 90% energy saving
Very long lifetime that reduces the need for replacement
Features
Heritage design with classic shape
Designed to be seen, they look good on and off