PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Linear non-isolated TD (Touch and DALI) & Industry

These drivers are suitable for high-voltage professional and Industrial lighting applications, offering high efficiency, good quality of light and long lifetime.

Product family information

Description

Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in Sensor Ready (D4i), MasterConnect, 1-10V and DALI control interface. The output current can be set via configuration or through an external LEDset resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners.

  • These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process.

Features

  • Configurable operating windows (AOC) via DALI and SimpleSet interface

  • Adjustable Light Output (ALO)

Applications

  • Offices
  • Healthcare
  • Education
  • Indoor parking areas
  • Retail: supermarkets and shopping malls
  • Industrial Highbay

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.

  • Avoid touching live parts.

Downloads