Philips Linear isolated TD (Touch and DALI)

These drivers are suitable for general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime with complete flexibility.

Products

Product Compare
70-90 W
50-100 V
1500+ mA
SimpleSet/NFC
DALI
Corridor Mode
TD
30-50 W
50-100 V
750-1000 mA
DipSwitch
DALI
TD
70-90 W
50-100 V
1250-1500 mA
DipSwitch
DALI
TD

Product family information

Description

Xitanium isolated / SELV drivers are ideal for linear Indoor systems. These drivers are available in DALI, DALI Industry or without a control interface. The output current can be set via DALI/NFC configuration or an external LED set resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners.

  • These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process.

Features

  • Complete range of DALI dimmable and programmable drivers.

  • Five-year system warranty

Applications

  • Office
  • Retail
  • School
  • Indoor Parking spaces

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design in, manufacturing, and installation processes.

  • Avoid touching live parts.

Downloads