Philips Pacific LED Gen5, Waterproof, 62 W, L1800 mm, 10000 lm, 4000 K, Wide beam, Clear, IP66, IK08
WT490C 100S/840 PSU HE WB PI5 L1800
Product Description
Waterproof, L1800 mm, Polycarbonate, White, Power supply unit (On/Off), 10000 lm, 62 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years