Philips Pacific LED Gen5, Waterproof, 48.5 W, L1800 mm, 8000 lm, 4000 K, DALI, Narrow beam - High-rack optic, Clear, IP66, IK08

WT490C 80S/840 PSD HE NB-HRO PI5 L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Power supply unit with DALI interface, 8000 lm, 48.5 W, 165 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Narrow beam - High-rack optic, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925867732
Full order code: 871951410987200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT490C 80S/840 PSD HE NB-HRO PI5 L1800 txt 4.0 kB
Product leaflet
Localized commercial leaflet 910925867732 en_EG pdf 396.9 kB

Brochures

Install instructions
Pacific LED gen5 Installation instruction pdf 1.4 MB

Visuals

Product-Photographs-910925867732_EU
Multiple assets - Visuals
Product-Diagrams-910925867732_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT490C 80S/840 PSD HE NB-HRO PI5 L1800 IES
Revit file
WT490C 80S/840 PSD HE NB-HRO PI5 L1800 910925867732 ZIP
Dialux
ULD File - WT490C 80S/840 PSD HE NB-HRO PI5 L1800 ULD
Relux
ROLF File - WT490C 80S/840 PSD HE NB-HRO PI5 L1800 ROLFZ
LDT
LDT File - WT490C 80S/840 PSD HE NB-HRO PI5 L1800 LDT