Philips GreenPerform Waterproof Tubular G2

GreenPerform Waterproof Tubular G2: An easily installed, reliable waterproof luminaire

Products

WT238C G2 LED50S/840 PSU L1200 TW GM
WT238C G2 LED50S/840 PSU L1200 TW GM
911401834388
WT238C G2 LED70S/840 PSU L1500 TW GM
WT238C G2 LED70S/840 PSU L1500 TW GM
911401834488
WT238C G2 LED50S/840 PSD L1200 TW GM
WT238C G2 LED50S/840 PSD L1200 TW GM
911401834988
WT238C G2 LED70S/840 PSD L1500 TW GM
WT238C G2 LED70S/840 PSD L1500 TW GM
911401835088
WT228C G2 LED50S/840 PSD L1200 TW
WT228C G2 LED50S/840 PSD L1200 TW
911401835188
WT228C G2 LED70S/840 PSD L1500 TW
WT228C G2 LED70S/840 PSD L1500 TW
911401835288

Product family information

Description

GreenPerform Waterproof Tubular G2 delivers on the GreenPerform promise of innovative, high-quality luminaires. A reliable, efficient luminaire with long lifetime, GreenPerform Waterproof Tubular G2 comes in two versions to meet various applications needs. The ammonia-resistant and sealed luminaire (PMMA) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection

Benefits

  • Enhanced energy saving and TCO

  • Reliable and ideal for animal farms or food processing (PMMA version), industrial application (PC version), and parking or high rank waterproof applications

Features

  • Up to 161lm/W, and 100khrs L70 lifetime

  • High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IP69K/IK10 (PC)

Applications

  • Food Processing
  • Parking Garages
  • Manufacturing
  • Poultry or farms

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Waterproof Tubular G2 en_EG pdf 335.2 kB

Visuals

Family-Photographs-GreenPerform Waterproof Tubular G2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Waterproof Tubular G2
Multiple assets - Software Plugins